IESNA:LM-63-2002
[TEST]P1559536
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (-, G2-2509-540-37)
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]9/2/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDP-S485D840-4F0-1E-UDD-FLG-S
[LUMINAIRE]DEFINE 2 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 485 LUMENS PER FOOT, WALL GRAZE, SILVER REGRESSED HOUSING
[MORE]UPLIGHT OFF
[LAMP]4000K CCT, 80 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED, SURFACE
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS] 1249
TILT=NONE
1 -1 1 37 37 1 1 0.14 4 0
1 1 19.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
1273.3 1262.8 1256.5 1244.1 1232.5 1219 1196.7 1168.9 1147.9 1123.9
1083.7 1034 995.4 951.1 878 792.9 732.2 672.7 585.6 504.4
456.5 411 350.8 296.5 263.3 232.3 190.3 154.5 130.5 109.5
81.7 55.4 40.8 28 11.7 2.9 0
1273.3 1271.4 1267.5 1246.3 1221.1 1182.5 1117.3 1051.8 1009.8 969.8
909.6 849.6 808.8 767 701.1 630.2 581.1 534.6 466.6 403.4
365.1 329.2 279.8 236.1 208.8 183.6 148.9 118.4 98.1 80.5
56.7 36.1 25.9 17.5 7.5 1.9 0
1273.3 1279.9 1278.6 1248.4 1209.8 1146 1037.9 934.7 871.7 815.6
735.6 665.2 622.1 582.9 524.1 467.4 430.1 396.5 347.7 302.4
273.7 247.4 208.8 175.7 154.4 134.8 107.4 82.4 65.7 51.5
31.8 16.8 11 7 3.2 0.8 0
1273.3 1278.2 1264.5 1190.4 1123.3 1045.3 923.7 816.4 752.8 695.9
616.5 549.3 508.1 471.5 418.4 369.2 337.9 310.3 270.3 233.5
209.8 189.4 158.5 132.5 116 100.4 77.8 56.5 44.2 33.9
19.9 10 6.3 4 2.2 0.6 0
1273.3 1273 1242.2 1112.4 1011.8 923.2 798 697.7 640.4 587.5
515.7 456.1 418.3 384.3 336.4 292.5 265.3 241.3 206.8 175.4
155 139.3 115.1 95 82.9 70.7 52.2 34 26.4 20.3
12.5 7.4 5 3.5 2.2 0.6 0
1273.3 1270.3 1217.1 1047.1 929.8 834.8 711.1 615.5 561.6 511.9
445.3 390.5 355.2 323.2 279 239.2 214.9 193.2 163.8 137.5
120.5 108.1 88.8 72.1 61.2 50.5 35.7 21.4 16.5 12.8
8.6 6 4.4 3.2 2.2 0.7 0
1273.3 1270 1189.2 994.6 877.3 780.3 663.1 569.7 516.6 468.9
405.5 352.4 318.9 288.2 246.2 209.4 186.7 166.1 141.5 119.8
106.2 95.9 79.7 63.8 50.8 39.9 28.2 18.7 14.6 11.7
8.3 5.7 4.4 3.2 2.2 1 0
1273.3 1270.1 1165.9 949.8 832.3 734.4 622.6 530.8 478.6 433
372.2 320.2 288.2 258.4 218.5 184.2 162.9 143.8 123.2 105.4
94.6 85.7 71.8 55.8 41.6 31.2 22.1 16.3 12.9 10.6
7.9 5.5 4.3 3.1 2.1 1.1 0
1273.3 1271.1 1156.1 928.1 809.6 714.9 604.5 512.7 462.1 418.3
359 306 274.3 244.2 205.5 172.5 152.2 136.2 117 100.5
90.7 81.6 67.3 48.8 36.1 28.3 20.2 15.1 11.9 9.9
7.2 5.1 4 2.8 1.8 0.8 0
1273.3 1272.1 1146.4 906.5 786.9 695.3 586.3 494.6 445.6 403.6
345.7 291.9 260.3 230 192.5 160.7 141.5 128.6 110.8 95.5
86.8 77.4 62.7 41.7 30.6 25.4 18.2 13.9 10.9 9.2
6.6 4.8 3.6 2.5 1.5 0.6 0
1273.3 1271.1 1156.1 928.1 809.6 714.9 604.5 512.7 462.1 418.3
359 306 274.3 244.2 205.5 172.5 152.2 136.2 117 100.5
90.7 81.6 67.3 48.8 36.1 28.3 20.2 15.1 11.9 9.9
7.2 5.1 4 2.8 1.8 0.8 0
1273.3 1270.1 1165.9 949.8 832.3 734.4 622.6 530.8 478.6 433
372.2 320.2 288.2 258.4 218.5 184.2 162.9 143.8 123.2 105.4
94.6 85.7 71.8 55.8 41.6 31.2 22.1 16.3 12.9 10.6
7.9 5.5 4.3 3.1 2.1 1.1 0
1273.3 1270 1189.2 994.6 877.3 780.3 663.1 569.7 516.6 468.9
405.5 352.4 318.9 288.2 246.2 209.4 186.7 166.1 141.5 119.8
106.2 95.9 79.7 63.8 50.8 39.9 28.2 18.7 14.6 11.7
8.3 5.7 4.4 3.2 2.2 1 0
1273.3 1270.3 1217.1 1047.1 929.8 834.8 711.1 615.5 561.6 511.9
445.3 390.5 355.2 323.2 279 239.2 214.9 193.2 163.8 137.5
120.5 108.1 88.8 72.1 61.2 50.5 35.7 21.4 16.5 12.8
8.6 6 4.4 3.2 2.2 0.7 0
1273.3 1273 1242.2 1112.4 1011.8 923.2 798 697.7 640.4 587.5
515.7 456.1 418.3 384.3 336.4 292.5 265.3 241.3 206.8 175.4
155 139.3 115.1 95 82.9 70.7 52.2 34 26.4 20.3
12.5 7.4 5 3.5 2.2 0.6 0
1273.3 1278.2 1264.5 1190.4 1123.3 1045.3 923.7 816.4 752.8 695.9
616.5 549.3 508.1 471.5 418.4 369.2 337.9 310.3 270.3 233.5
209.8 189.4 158.5 132.5 116 100.4 77.8 56.5 44.2 33.9
19.9 10 6.3 4 2.2 0.6 0
1273.3 1279.9 1278.6 1248.4 1209.8 1146 1037.9 934.7 871.7 815.6
735.6 665.2 622.1 582.9 524.1 467.4 430.1 396.5 347.7 302.4
273.7 247.4 208.8 175.7 154.4 134.8 107.4 82.4 65.7 51.5
31.8 16.8 11 7 3.2 0.8 0
1273.3 1271.4 1267.5 1246.3 1221.1 1182.5 1117.3 1051.8 1009.8 969.8
909.6 849.6 808.8 767 701.1 630.2 581.1 534.6 466.6 403.4
365.1 329.2 279.8 236.1 208.8 183.6 148.9 118.4 98.1 80.5
56.7 36.1 25.9 17.5 7.5 1.9 0
1273.3 1262.8 1256.5 1244.1 1232.5 1219 1196.7 1168.9 1147.9 1123.9
1083.7 1034 995.4 951.1 878 792.9 732.2 672.7 585.6 504.4
456.5 411 350.8 296.5 263.3 232.3 190.3 154.5 130.5 109.5
81.7 55.4 40.8 28 11.7 2.9 0
1273.3 1271.4 1267.5 1246.3 1221.1 1182.5 1117.3 1051.8 1009.8 969.8
909.6 849.6 808.8 767 701.1 630.2 581.1 534.6 466.6 403.4
365.1 329.2 279.8 236.1 208.8 183.6 148.9 118.4 98.1 80.5
56.7 36.1 25.9 17.5 7.5 1.9 0
1273.3 1279.9 1278.6 1248.4 1209.8 1146 1037.9 934.7 871.7 815.6
735.6 665.2 622.1 582.9 524.1 467.4 430.1 396.5 347.7 302.4
273.7 247.4 208.8 175.7 154.4 134.8 107.4 82.4 65.7 51.5
31.8 16.8 11 7 3.2 0.8 0
1273.3 1278.2 1264.5 1190.4 1123.3 1045.3 923.7 816.4 752.8 695.9
616.5 549.3 508.1 471.5 418.4 369.2 337.9 310.3 270.3 233.5
209.8 189.4 158.5 132.5 116 100.4 77.8 56.5 44.2 33.9
19.9 10 6.3 4 2.2 0.6 0
1273.3 1273 1242.2 1112.4 1011.8 923.2 798 697.7 640.4 587.5
515.7 456.1 418.3 384.3 336.4 292.5 265.3 241.3 206.8 175.4
155 139.3 115.1 95 82.9 70.7 52.2 34 26.4 20.3
12.5 7.4 5 3.5 2.2 0.6 0
1273.3 1270.3 1217.1 1047.1 929.8 834.8 711.1 615.5 561.6 511.9
445.3 390.5 355.2 323.2 279 239.2 214.9 193.2 163.8 137.5
120.5 108.1 88.8 72.1 61.2 50.5 35.7 21.4 16.5 12.8
8.6 6 4.4 3.2 2.2 0.7 0
1273.3 1270 1189.2 994.6 877.3 780.3 663.1 569.7 516.6 468.9
405.5 352.4 318.9 288.2 246.2 209.4 186.7 166.1 141.5 119.8
106.2 95.9 79.7 63.8 50.8 39.9 28.2 18.7 14.6 11.7
8.3 5.7 4.4 3.2 2.2 1 0
1273.3 1270.1 1165.9 949.8 832.3 734.4 622.6 530.8 478.6 433
372.2 320.2 288.2 258.4 218.5 184.2 162.9 143.8 123.2 105.4
94.6 85.7 71.8 55.8 41.6 31.2 22.1 16.3 12.9 10.6
7.9 5.5 4.3 3.1 2.1 1.1 0
1273.3 1271.1 1156.1 928.1 809.6 714.9 604.5 512.7 462.1 418.3
359 306 274.3 244.2 205.5 172.5 152.2 136.2 117 100.5
90.7 81.6 67.3 48.8 36.1 28.3 20.2 15.1 11.9 9.9
7.2 5.1 4 2.8 1.8 0.8 0
1273.3 1272.1 1146.4 906.5 786.9 695.3 586.3 494.6 445.6 403.6
345.7 291.9 260.3 230 192.5 160.7 141.5 128.6 110.8 95.5
86.8 77.4 62.7 41.7 30.6 25.4 18.2 13.9 10.9 9.2
6.6 4.8 3.6 2.5 1.5 0.6 0
1273.3 1271.1 1156.1 928.1 809.6 714.9 604.5 512.7 462.1 418.3
359 306 274.3 244.2 205.5 172.5 152.2 136.2 117 100.5
90.7 81.6 67.3 48.8 36.1 28.3 20.2 15.1 11.9 9.9
7.2 5.1 4 2.8 1.8 0.8 0
1273.3 1270.1 1165.9 949.8 832.3 734.4 622.6 530.8 478.6 433
372.2 320.2 288.2 258.4 218.5 184.2 162.9 143.8 123.2 105.4
94.6 85.7 71.8 55.8 41.6 31.2 22.1 16.3 12.9 10.6
7.9 5.5 4.3 3.1 2.1 1.1 0
1273.3 1270 1189.2 994.6 877.3 780.3 663.1 569.7 516.6 468.9
405.5 352.4 318.9 288.2 246.2 209.4 186.7 166.1 141.5 119.8
106.2 95.9 79.7 63.8 50.8 39.9 28.2 18.7 14.6 11.7
8.3 5.7 4.4 3.2 2.2 1 0
1273.3 1270.3 1217.1 1047.1 929.8 834.8 711.1 615.5 561.6 511.9
445.3 390.5 355.2 323.2 279 239.2 214.9 193.2 163.8 137.5
120.5 108.1 88.8 72.1 61.2 50.5 35.7 21.4 16.5 12.8
8.6 6 4.4 3.2 2.2 0.7 0
1273.3 1273 1242.2 1112.4 1011.8 923.2 798 697.7 640.4 587.5
515.7 456.1 418.3 384.3 336.4 292.5 265.3 241.3 206.8 175.4
155 139.3 115.1 95 82.9 70.7 52.2 34 26.4 20.3
12.5 7.4 5 3.5 2.2 0.6 0
1273.3 1278.2 1264.5 1190.4 1123.3 1045.3 923.7 816.4 752.8 695.9
616.5 549.3 508.1 471.5 418.4 369.2 337.9 310.3 270.3 233.5
209.8 189.4 158.5 132.5 116 100.4 77.8 56.5 44.2 33.9
19.9 10 6.3 4 2.2 0.6 0
1273.3 1279.9 1278.6 1248.4 1209.8 1146 1037.9 934.7 871.7 815.6
735.6 665.2 622.1 582.9 524.1 467.4 430.1 396.5 347.7 302.4
273.7 247.4 208.8 175.7 154.4 134.8 107.4 82.4 65.7 51.5
31.8 16.8 11 7 3.2 0.8 0
1273.3 1271.4 1267.5 1246.3 1221.1 1182.5 1117.3 1051.8 1009.8 969.8
909.6 849.6 808.8 767 701.1 630.2 581.1 534.6 466.6 403.4
365.1 329.2 279.8 236.1 208.8 183.6 148.9 118.4 98.1 80.5
56.7 36.1 25.9 17.5 7.5 1.9 0
1273.3 1262.8 1256.5 1244.1 1232.5 1219 1196.7 1168.9 1147.9 1123.9
1083.7 1034 995.4 951.1 878 792.9 732.2 672.7 585.6 504.4
456.5 411 350.8 296.5 263.3 232.3 190.3 154.5 130.5 109.5
81.7 55.4 40.8 28 11.7 2.9 0
